7.5 W/m-K High Performance, High Reliability, Fully Cured, Dispensable Thermal Gel
Parker Chomerics THERM-A-GAP™ GEL 75VT is a reworkable, one-component, silicone dispensable thermal interface gel with a 7.5 W/m-K typical thermal conductivity. GEL 75VT was developed to conduct heat away from electronics to heat sinks or enclosures and to perform reliably in vertical and / or high vibration applications. The “VT” suffix in the product name stands for Vertical Tackiness.
During development, GEL 75VT was tested to a number of rigorous long term reliability tests such as automotive vertical slump testing, high vibration testing, and telecommunications thermal material verification processes. The long-term reliability of GEL 75VT provides confidence for mission critical
applications that rely on consistent thermal performance over many years of continuous operation.
THERM-A-GAP™ GEL 75VT requires no mixing or secondary curing and is designed for easy application and rework. It can be dispensed at various bond line thicknesses typically up to 0.160in (4mm) to take up gaps created by assembly or manufacturing tolerances. As with all Parker Chomerics thermal gels, GEL 75VT is formulated to accommodate today’s high-performance and high-reliability electronics while being ideal for automated dispensing machines, rework, and field repair situations.
Product Features
- Resistant to slump in vertical applications
- High vibration reliability & high tackiness
- High thermal performance: 7.5 W/m-K conductivity
- Very low compression force
- Reworkable
- No secondary cure required
- One-component
Typical Applications
- Network and IT infrastructure
- Telecommunications modules
- Automotive sensors and devices
- Consumer electronics
- Mission critical technology
- Industrial electronics equipment
- Battery and energy storage modules