INTRODUCING

THERM-A-GAP PAD 60

6.0 W/m-K Thermally Conductive Low Compression Force Gap Filler Pad

Parker Chomerics THERM-A-GAP PAD 60 is a high performance, thermally conductive gap filler pad with a thermal conductivity of 6.0 W/m-K. It provides excellent heat transfer and low compression forces while still maintaining conformability between mating surfaces.

THERM-A-GAP PAD 60 offers the combination of both excellent thermal conductivity and conformability, along with very low outgassing to provide an effective thermal interface between heat sinks and electronic devices where uneven surfaces, air gaps and rough surface textures may exist.

THERM-A-GAP PAD 60 is manufactured to size and facilitates easy application on the desired component.

Product Features
  • 6.0 W/m-K thermal conductivity
  • Low compression force
  • High thermal conductivity
  • “A” version offers high strength acrylic PSA for permanent attachment
  • UL recognized V-0 flammability
  • RoHS compliant

Typical Applications
  • 5G telecom equipment
  • Smart home devices
  • Automotive electronics (ECUs)
  • LEDs
  • Power supplies
  • Desktop computers, laptops, servers
  • Handheld devices
  • Memory modules
  • Vibration dampening
Get a Free Sample of
THERM-A-GAP PAD 60
We’re so confident about our products, we’ll give you the opportunity to try them out before purchase.
Select One

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy

More THERM-A-GAP Thermal Gap Filler Pads

Product Name
Thermal Conductivity
Datasheet

More Resources

This Is the Next Generation High Performing Thermal Gap Filler Pad
THERM-A-GAP PAD 60 offers the enticing combination of both excellent thermal conductivity at 6.0 W/m-K, at a softness of 31 Shore 00. This makes THERM-A-GAP PAD 60 more than 40% softer than current-like-performance thermal gap pads from Parker Chomerics.
Design Guidelines for Grounding, Shielding and Thermal Management in Wi-Fi 6E and Wi-Fi 7 Gateways
The last several years have seen an unprecedented leap in advancements of Wi-Fi technology. Three new generations have been adopted or developed in just a couple of years and with each improvement comes increased speeds, increased device capacity, and significant decreases in latency. 
THERM-A-GAP Gap Filler Pads
Thermal gap pads are a type of thermal interface material (TIM) specifically designed to fill gaps between heat-generating electronics components and heat-dissipating surfaces. Pads are manufactured in sheets or continuous rolls at various thicknesses and are often cut to an application-specific size or shape. They are also available in a range of thermal conductivity values with higher conductivity associated with greater heat dissipation. Learn More.
Embrace the Global Advantage in Manufacturing
EMC Considerations for Product Designers and Engineers
If you are a product designer or engineer who wants to know about the many solutions for electrmagnetic interference (EMI) shielding or simply wanted a refresher on the basics of EMC, this webinar is for you. You will learn the theory behind EMC, the products available to meet EMC regulations, the basics of testing for EMI/RF compliance, and hear about real-world application examples.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2026