6.0 W/m-K Thermally Conductive Low Compression Force Gap Filler Pad
Parker Chomerics THERM-A-GAP™ PAD 60 is a high performance, thermally conductive gap filler pad with a thermal conductivity of 6.0 W/m-K. It provides excellent heat transfer and low compression forces while still maintaining conformability between mating surfaces.
THERM-A-GAP PAD 60 offers the combination of both excellent thermal conductivity and conformability, along with very low outgassing to provide an effective thermal interface between heat sinks and electronic devices where uneven surfaces, air gaps and rough surface textures may exist.
THERM-A-GAP PAD 60 is manufactured to size and facilitates easy application on the desired component.