Finding the Right Conductive

SOFT-SHIELD® EMI Gasket for You

Parker Chomerics family of SOFT-SHIELD electromagnetic interference (EMI) shielding gaskets are designed for EMI shielding and grounding applications that do not require a weather seal. Ideal as an economical low compression force solution, the SOFT-SHIELD brand consists of two types of gaskets:
  • Conductive fabric wrapped around non-conductive low-density foam: Commonly referred to as “Fabric Over Foam” these gaskets are available in stirp form and a variety of catalog and custom profiles.
  • Silver plated fibers knitted into low-density foam: These products are made in sheet form and are die cut into custom shapes. 
Product Features and Benefits:
  • Economical price
  • Low compression force
  • High Shielding effectiveness
  • No degradation of shielding effectiveness after 10,000+ deflection cycles or after accelerated aging
  • Ideal for commercial electronic enclosures, medical electronics and other general industrial applications
  • Available in many different standard shapes and sizes, with custom profiles also possible
Which Is Best for You?
There are many choices when it comes to SOFT-SHIELD gaskets from Parker Chomerics. Is compression set a concern? Is the application in sheer? What shielding requirements do you have? Hight temperature concerns? Is it just a grounding applications? Or perhaps you have green initiatives you need to meet. You'll find a SOFT-SHIELD solution for just about any shielding need.
Get a Free Sample of
SOFT-SHIELD
We’re so confident about our products, we’ll give you the opportunity to try them out before purchase.

SOFT-SHIELD Product Line

Product Name
Shielding Effectiveness
Datasheet
SOFT-SHIELD 3500
>100 dB
Technical Datasheet

Resources

How to EMI Shield Servers and Data Centers
As electronics become more powerful, we’ll be ready to help data centers and servers manage the load. Parker Chomerics engineers are experts at 5G mmWave EMI shielding and other thermal solutions that keep base stations, towers, IT servers and more performing at their best to keep critical communications safely flowing..
Solutions for Consumer Electronics
Our products are used in many applications, from smart phones to smart homes as well as cutting edge virtual reality devices and lifesaving wearables. We’re relied upon to create products that are consistent and guaranteed to perform. We work with our customers to solve their problems and provide engineering support, understanding the seriousness of the tasks they take on every day.
Resolving Electrical Shorts with Parker Chomerics SOFT-SHIELD EMI Gaskets
A large electronics component manufacturer was experiencing electrical shorts caused by a competitor’s EMI shielding gasket materials releasing particles into the system. The manufacturer set out to replace these materials and also find shielding material with a pressure sensitive adhesive (PSA) for peel and stick assembly.
We’re constantly innovating in our drive to create the most advanced clean energy solutions.
Empowering Your Business on a Global Scale
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2026