High Reliability, Thin Bondline Thermal Grease
Parker Chomerics offers a range of high-performance thermal greases, including THERM-A-GREASE 15, 30, 50, and 70, designed for efficient heat dissipation in demanding electronics. With thermal conductivities ranging from 1.5 W/m-K to 7.0 W/m-K, these greases provide thin bondlines and low thermal impedance for optimal performance. They resist thermal cycling, aging, and harsh environments, and can be applied via stenciling, screen printing, or dispensing without the need for curing or refrigeration, making them ideal for high-reliability applications in power electronics, computing, and automotive systems.
Key Features Across the Range
- Thin bondlines for efficient thermal transfer
- Low compression force required for application
- Application flexibility: Can be stenciled, screen-printed, or dispensed
- High reliability: Resistant to thermal cycling, aging, and harsh environmental conditions
- No curing, mixing, or refrigeration needed
These thermal greases are engineered for high-performance electronics where reliable thermal management is critical, from processors and GPUs to power electronics and automotive systems.