Finding the Right EMI Shielding Air Vent for You
We specialize in custom-designed EMI vent solutions engineered to satisfy the most stringent electromagnetic compatibility (EMC) and environmental standards across sectors such as aerospace, defense, telecommunications, medical, and data centers.

Utilizing lightweight honeycomb cores, precisely machined frames, and integrated gaskets with corrosion-resistant plating, our vents provide reliable shielding performance, effective thermal management, and lasting durability. Whether you require a standard model or a fully tailored assembly, we collaborate with you to develop the ideal EMI vent that ensures your system remains cool, compliant, and well-protected.
Product Features and Benefits:
  • Custom built for your specs
  • High EMI/RFI attenuation
  • Optimized airflow
  • Durable, lightweight materials
  • Environmental sealing available
  • Aluminum, Brass, Steel or Stainless Steel options
  • Expert engineering support
Get a Custom Sample
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
RESOURCES
Webinar: EMI Shielding Air Vent Panels: Design and Application 101
Discover the benefits of honeycomb EMI shielding air vent panels for airflow/dust and debris protection in this recent technical webinar.
Case Study: Optimized Defense Readiness: Parker Chomerics' Custom Vents Deliver Superior Air Flow and EMI Shielding for Military Radar Systems
A manufacturer of mobile military ground radar systems required an air vent that would provide both high air flow and EMI shielding for an electronics enclosure cabinet on a ground vehicle. Parker Chomerics designed a custom vent with additional EMI shielding and weather sealing gaskets for a mobile ground radar unit.
EMI Shielding Honeycomb Air Vent Panel Design Features
Honeycomb air vent panels are used to help cool electronics with airflow while maintaining electromagnetic interference (EM) shielding. Our team of experts recently held a webinar on EMI shielding air vent panels, now available on-demand. This blog post will highlight some topics discussed in the webinar.

The most important factors of honeycomb air vent panels are shielding effectiveness and airflow, which are directly related to the cell size. Both factors have a large impact on the size, material, and design of the vent panel. While you will need to balance the tradeoffs between airflow and EMI shielding needs, you should also ask yourself if air particle filtration is needed. 
We’re constantly innovating in our drive to create the most advanced clean energy solutions.
Empowering Your Business on a Global Scale
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2025