What is an EMI Shielding Honeycomb Vent?
A honeycomb vent is either free-standing metallic alloy honeycomb or an assembly incorporating the honeycomb with other value-added features such as framing, plating, gasketing, filters, etc. These vents are typically incorporated into enclosures where EMI radiation or susceptibility is a concern, as well as where heat dissipation is necessary to ensure long-term assembly performance. Application-specific performance can be changed by modifying the size and other associated features of the vent assembly. Design requirements such as, but not limited to, attenuation values, airflow rates and direction, corrosion prevention, durability, air particulate filtration and flame resistance can be achieved.