eConfigurator Plus Library
Motion Systems & Fluid Connector Groups are pleased to announce the conversion of additional eConfigurators on parker.com to the new eConfigurator Plus design. The new design features built-in intelligence that allows for easy customization, so identifying a part based on specific requirements is just a few clicks away.

Additional Enhancements Include:
  • Improved design & layout - a modernized interface makes it easy to select specifications
  • Additional details & specifications - many series have an embedded CAD view displaying dimensions prior to downloading
  • Enhanced model codes - dynamic filtering options allow for real time updates to the model code and image
  • Self-service - fully configure a part based on specifications without calling customer service
  • Improved collaboration - copy, save, and share configurations with coworkers and customers
Click on a series below to view the new eConfigurator Plus. Additional configurators coming soon!

Chelsea Products Division

Cylinder & Accumulator Division

Cylinder & Accumulator Division Europe

Electromechanical and Drives Division Europe

Electronic Motion & Controls Division

Hose Products Division

Hydraulic Pump & Power Systems Division

Hydraulic Valve Systems Division

Industrial Systems Division Europe

Parflex Division

Pneumatic Division Europe

Pneumatic Division North America

Pump & Motor Division Europe

Pump & Motor Division North America

Taiyo
© PARKER HANNIFIN CORPORATION