Applications and Success Stories
The QDC cooler range is the perfect fit for all mobile applications: from light excavators to heavy mining equipment.
See examples below to learn how we solved our customers' problems related to Thermal Management Cooling.

REFUSE TRUCK
Customer was developing an electrified refuse truck based on existing chassis. The electrified hydraulic and eMotor, as well as the inverter, needed cooling.

Challenge:
• High quantity heat dissipation 9kW @very low ∆ t ambient 50C°
• Very limited construction space
MINING TRUCK
Customer was engineering an electrified mining truck, for which the existing chassis was to be used as a basis. The electrified systems needed cooling.

Challenge:
High heat dissipation 70kW  @low ∆ t about circle architecture
• Cooler close to driver
MINING LOADER
Customer was developing an electrified mining loader based on existing chassis. The electrified hydraulic and eMotor, as well as the inverter, needed cooling.
Challenge::
• High heat dissipation 42kW and 17kW  @low ∆ t about circle architecture
• Very limited space
• Large distance between cooling location and water-glycol / hydraulic oil
SURFACE DRILLING MACHINE
Customer developed an electrified surface drilling machine based on existing chassis. The electrified hydraulic and eMotor, as well as the inverter, needed cooling.

Challenge:
• High quantity heat dissipation 70kW and 30kW @very low ∆ t ambient 50C°
• Very limited space, GVM @9m height