Q: Can the tags withstand gamma radiation sterilization?
A: Yes, gamma resistant tags can be utilized for many applications.
Q: Can the built-in RFID tags withstand repeated autoclave sterilization?
A: Yes. As long as the device and the material are designed to withstand autoclave cycles, the tags will as well.
Q: How small can the tag be?
A: RFID tags can be as small as a grain of sand. However, as you increase the tag’s data capacity and its read range, the tag, in general, increases in size.
Q: What are the data capacities of RFID tags?
A: As noted, the larger the tag, the greater the potential for increased information capacity. Parker can evaluate your storage needs against your device’s footprint and other requirements and provide advice on what is possible. Most applications will not required excessively large tags to accommodate their data storage requirements.