SEALING SOLUTIONS
FOR FLUID POWER APPLICATIONS
Our expertise and complete fluid power seal product offering means Parker is your one source manufacturer and sealing solution partner. Parker‘s innovative technology and value added services allow us to engineer your success with leading edge material development, experienced design and application engineering, quality and outstanding customer service.
Featured Products
With in-house compound and design expertise, testing and process technology plus state-of-the-art manufacturing facilities Parker offers a wide portfolio ranging from standard products through to customized system developments.
Zero Leak Rod Seal Package
Zero Leak Rod Seal Package
Parker’s combination of advanced seal design technology and material expertise has produced a reliable Zero Leak Rod Sealing system for hydraulic cylinders for greater equipment output which maximizes equipment uptime by extending maintenance intervals.
Tight Tolerance Wear Rings
Tight Tolerance Wear Rings
Parker’s tight tolerance wear rings in our 4778 material offer an internally lubricated surface, industry leading tolerances and best-in-class compressive modulus to resist side loading and prevent leakage and damage due to metal-to-metal contact.
HL rod seal with stepped pressure activation
Friction-optimized
Rod Seal HL
The “intelligent” HL rod seal improves the energy efficiency of hydraulic systems by combining a special functional principle and a friction-optimized material to ensure optimum friction, as well as sliding and sealing performance in all pressure conditions.
AV wiper with integrated “dirt shield”
AV Wiper with Integrated “Dirt Shield”
The HS static radial seal exhibits a number of strengths versus the existing industry standard – the combination of an O-ring and back-up ring – for static sealing at high pressures.
Press-in-place (PIP) Seals
Press-in-place (PIP) seal technology delivers excellent sealing characteristics over a wide compression range while minimizing groove size for optimum packaging.  
Tube or Port Seals
Parker’s tight tolerance wear rings in our 4778 material offer an internally lubricated surface, industry leading tolerances and best-in-class compressive modulus to resist side loading and prevent leakage and damage due to metal-to-metal contact.
Air Duct Seals
Air Duct Seals
Parker's Air Duct Seals for Heavy Duty Engines are a single piece, easy to install design, providing lower leak rates than traditional labyrinth piston ring seals.
Unmatched strenght and heat resistance - Fabric reinforced products
Unmatched strength and Heat Resistance - Fabric Reinforced Products
Parker’s fabric reinforced products offer industry-leading tensile strength, pliability and fire resistance in a low cost, durable elastomeric fabric composite.
Sealing Systems
By optimal pairing of seal design and material, the Parker sealing systems ensure that mobile construction equipment meets current and future demands in terms of loads, service life, ease of maintenance and eco-friendly operation.
Example: Sealing Systems for Wheel Loaders, Bulldozers & Backhoes
The individual seal designs in specified materials as well as the collective functions of all components in the sealing system shown ensure that cylinders used in earth moving equipment meet current and future demands in terms of loads, service life, ease of maintenance and efficient operation. Parker EPS Division's solution consists of the following components:

Example: Sealing System for Mini Excavators
By optimal pairing of seal design and material, the sealing system by Parker Prädifa ensures that mini excavators meet current and future demands in terms of loads, service life, ease of maintenance and eco-friendly operation. The solution is a tandem sealing consisting of the following components:
View our Product Catalog
Related Blog Posts
Seal T-Joints Without
RTV Silicone
New Sealing Solution Extends Service Life of Swivel Joints for Mobile Cranes
Innovative Heavy-Duty Vehicle Technology on Display at IFPE
Optimum Sealing Performance, Even in Low-Pressure Conditions With the HL Rod Seal
Support
Literature and Reference Materials
CAD Center
Selector Guides
Videos
O-Ring Selector
O-Ring eHandbook

You can also call us at (800) 854-5350 or request additional information about Parker materials and solutions for your fluid power applications using the button on the right.

Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350 
Follow us on Social
© Parker Hannifin Corp 2019    I    Privacy Policies