Diabetes Care  |  Surgical  |  Respiratory  |  Drug Delivery / Infusion  |  Pharmaceutical  |  Cardiovascular

Parker Sealing Solutions for Diabetes Care
Sealing Solutions for Diabetes Care
Parker can help improve patient outcomes with high purity sealing solutions to meet storage and delivery challenges in diabetes care. Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
Featured Products
Take a closer look at Parker featured sealing products below and contact us with question or to learn how we can help with your next life science project.
Reduce Contamination Risks with Parker’s Medical Compliant O-ring Material E1244-70
Reduce Contamination Risks with Medical Compliant O-ring Material E1244-70
Parker’s E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
Reduce the Risk of Cytotoxic Contaminants with Medical Grade E3609-70
Reduce the Risk of Cytotoxic Contaminants with Medical Grade E3609-70
Parker’s ethylene propylene material E3609-70 offers outstanding resistance to steam, cleaning sterilization agents, and process fluids in addition to meeting cytotoxicity requirements of USP <87> and the USP Class VI biocompatibility requirements at multiple extraction test temperatures.
Organic Elastomer Molded Products
Organic Elastomer Molded Products
We offer a wide variety of medical grade molded, insert molded, and over molded components. Our specialties include medium to high volume liquid silicone injection molding, conventional high consistency silicone, polyisoprene rubber and organic rubber injection molding. In addition, we offer  high volume organic rubber "flashless" vacuum transfer molding.  Our high precision molded elastomers are ideal for drug delivery devices, fluid management and patient monitoring systems.
Thermoplastic and TPE Injection Molded Products
Thermoplastic and TPE Injection Molded Products
We specialize in medium to high volume injection and insert molding of complex precision components with all the materials you come to expect in the life science space. Parker offers a wide variety of medical grade molded, insert molded and over molded components.
Parker’s HiFluor™ Material HF355-65 Offers High Performance, High Purity and Low extractable Sealing Solutions
Parker’s HiFluor™ Material HF355-65 Offers High Performance, High Purity and Low Extractable Sealing Solutions
HF355-65 is a unique "hybrid" O-ring rubber material that offers extremely low extractables of perfluorinated elastomers coupled with the temperature limits of fluorocarbon. The chemical resistance is slightly better than regular fluorocarbon, and the cost is a fraction of a true perfluorinated elastomer.
Support

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.

Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350 
Follow Us
© Parker Hannifin Corp 2023    I    Privacy Policies