Diabetes Care  |  Surgical  |  Respiratory  |  Drug Delivery / Infusion  |  Pharmaceutical  |  Cardiovascular

Pharmaceutical Sealing Solutions from Parker
Pharmaceutical Sealing Solutions
Parker's sealing solutions eliminate potential contaminants so you can focus on delivering crucial patient drug treatments. Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.
Featured Products
Take a closer look at Parker featured sealing products below and contact us with question or to learn how we can help with your next life science project.
FF580-75 Offers Long Term Sealing and Outstanding Broad Chemical Resistance in the Harshest Operating Conditions
FF580-75 Offers Long Term Sealing and Outstanding Broad Chemical Resistance in the Harshest Operating Conditions
Parker’s ULTRA™ FFKM material was developed for use in the harshest operating conditions, where good thermal stability (up to 275°C) and extreme chemical resistance is a requirement. It offers excellent compatibility for use in bases, amines, steam, ethylene oxide, acids and many other aggressive chemicals.
USP Class VI and USP <87> Compliant O-ring Material E1244-70
Increase Service Life and Reduce Contamination Risks with Internally Lubricated, USP Class VI and USP <87> Compliant O-ring Material E1244-70
Parker's E1244-70 EPDM material contains an internal lubricant, reducing installation force and dynamic friction without the need for external lubricants that can trap dirt and dust which can harbor bacteria. It is USP Class VI and USP <87> compliant and provides excellent resistance to repeated steam, gamma, ozone, and ethylene oxide sterilization.
Parker's Medical Grade EPDM Material Offers Outstanding Resistance
Parker's Medical Grade EPDM Material Offers Outstanding Resistance to Steam and Process Fluids to Provide Excellent Rubber Seal Performance in Pharmaceutical Manufacturing
We offer a wide variety of medical grade molded, insert molded, and over molded components. Our specialties include medium to high volume liquid silicone injection molding, conventional high consistency silicone, polyisoprene rubber and organic rubber injection molding. In addition, we offer high volume organic rubber "flashless" vacuum transfer molding. Our high precision molded elastomers are ideal for drug delivery devices, fluid management and patient monitoring systems.
Support

Looking for something you don't see here? Contact us to request information about Parker materials and solutions for Medical and Life Sciences Applications.

Engineered Materials Group
www.parker.com/emg   I   emgmarketing@parker.com   I   Ph: 800 854 5350 
Follow Us
© Parker Hannifin Corp 2023    I    Privacy Policies