Parker Hannifin
HOME  |  HOSE  |  FITTINGS & ADAPTERS  |  ASSEMBLY  |  RESOURCES  |  CONTACT

PARKER HANNIFIN
DESIGN YOUR COOLING SOLUTION WITH PARKER'S WIDE RANGE OF VDA FITTINGS & ADAPTERS
Create a custom ECH System with Parker's corrosion-resistant VDA fittings and adapters to fit any routing or flow path.
Hose, Fittings and Adapters = The Complete Package
Advantages of VDA Fittings & Adapters
Made-to-order Adapters
We offer any end configuration and size needed for your unique system’s design, such as:
  • Male VDA spigot ends
  • ECH hose ends
  • SAE J2044 ends
  • Bulkhead options
  • O-Ring Face Seal, JIC, etc
  • Port ends – ISO 9974, ISO 1179, SAE J1926, ISO 6149, etc
  • Diagnostic/test ports 
Material Options
  • VDA-style adapters are available in aluminum, stainless steel, and steel to meet any system need.
  • Aluminum and stainless steel options provide maximum corrosion resistance in systems with harsh environments and system medias. 
System Efficiency
  • Adapters maintain the hose's full flow, allowing for easier system design.
  • The full flow provides system consistency, ensuring all components receive the designed coolant flow. 
Durable
  • Due to the strength of metal, our VDA-style adapters provide longer life when connected to metal manifolds, pumps, valves, battery packs, etc. in your system.
Reduced Weight
  • In addition to the durability and corrosion resistance of aluminum VDA style adapters, they also provide the weight savings important to some system designs. 

Contact Us
Parker Tube Fittings Division manufactures leak-free hydraulic connections, superior corrosion-free tube fittings, hose adapters and tube fabrication equipment for reliable leak-free connection solutions.

Tube Fittings Division
3885 Gateway Boulevard
Columbus, OH 43228
Ph: +1 (614) 279-7070
tfd.support@support.parker.com
Parker Parflex Division is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.

Parflex Division
1300 N Freedom Street
Ravenna, OH 44266
Ph: +1 (330) 296-2871
pfd.support@support.parker.com
Resources
CASE STUDY: Electronic Coolant Hose Delivers Value To Leading Electric Bus Manufacturer
See how one customer reduced thermal conductance, components, costs and more. Learn More

VDA Fittings - Product Page

VDA Fittings - ECH Tooling Kits

VDA Style Adapters Brochure
VDA style adapters are made-to-order to meet your unique system’s configuration needs. Due to the strength of metal, these adapters provide longer life. Learn More

Electronic Cooling Hose - Product Page

Electronic Cooling Hose Brochure
Download the brochure for a quick overview of your options. Download Now

ECH Video Overview

© 2026 Parker Hannifin Corporation