Sealing Solution:
Parker O-Ring & Engineered Seals (OES) Division developed a custom sealing solution to meet the strict requirements of the customer. To begin, our application engineers chose a UL94 V-0 listed material that could withstand a wide temperature range and was fungus-resistant, making it an ideal choice for environmental sealing.
OES then modified the hollow D profile to accommodate the varying dimensions of the groove's width (dimension B) and the gap above the groove (dimension A). The hollow D design enabled the seal to fit flexibly in the groove with different dimensions. Additionally, our engineers added a "stem" on top of the geometry to accommodate a wide range of heights (dimension A).
The profile was extruded and spliced into 3-D gaskets using a hot vulcanization process to ensure high bond integrity. The final fabricated gasket had eight splice locations to provide a consistent profile behavior around the entire enclosure, retained within the groove during assembly, met the customer's requirements, and passed the wind-driven rain test. For further information or to discuss your project needs with a Parker engineer, please visit Parker OES.