| Frame Size | Stack Lenth Range | Continuous Stall Torque | Peak Torque | Rotor Inertia | Core Loss | Winding-Amb Thermal Resist | Pole Count | Motor Weight | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| mm | in | Nm | in-lb | Nm | in-lbs | Kg-m2 | lb-in-sec2 | Pc | °C/W | # | kg | lb | |
| K032 | 12.7 | 0.5 | 0.08 | 0.7 | 0.26 | 2.3 | 3.2-7 | 2.8-6 | 0.06 | 3.44 | 4 | 0.07 | 0.15 |
| 25.4 | 1 | 0.14 | 1.2 | 0.45 | 3.9 | 6.3-7 | 5.6-6 | 0.12 | 3.44 | 4 | 0.12 | 0.27 | |
| 50.8 | 2 | 0.23 | 2 | 0.73 | 6.4 | 1.3-6 | 1.1-5 | 0.24 | 3.44 | 4 | 0.26 | 0.57 | |
| K044 | 12.7 | 0.5 | 0.21 | 1.8 | 0.66 | 5.8 | 1.412-6 | 1.25-5 | 0.24 | 2.36 | 6 | 0.1 | 0.3 |
| 25.4 | 1 | 0.36 | 3.2 | 1.16 | 10.2 | 2.9-6 | 2.6-5 | 0.49 | 2.36 | 6 | 0.22 | 0.49 | |
| 50.8 | 2 | 0.59 | 5.2 | 1.88 | 16.5 | 5.8-6 | 5.1-5 | 1.11 | 2.36 | 6 | 0.4 | 0.88 | |
| K064 | 12.7 | 0.5 | 0.59 | 5.1 | 1.86 | 16.3 | 9.0-6 | 8.0-5 | 0.78 | 1.68 | 8 | 0.29 | 0.63 |
| 25.4 | 1 | 1.03 | 9.1 | 3.28 | 28.9 | 1.8-5 | 1.6-4 | 1.6 | 1.68 | 8 | 0.57 | 1.26 | |
| 50.8 | 2 | 1.73 | 15.2 | 5.48 | 48.2 | 3.6-5 | 3.2-4 | 3.23 | 1.68 | 8 | 1.13 | 2.49 | |
| K089 | 12.7 | 0.5 | 1.47 | 12.9 | 4.67 | 41.1 | 3.7-5 | 3.3-4 | 2.14 | 1.02 | 12 | 0.5 | 1.1 |
| 25.4 | 1 | 2.59 | 22.8 | 8.23 | 72.4 | 7.8-6 | 6.9-5 | 4.42 | 1.02 | 12 | 1 | 2.2 | |
| 50.8 | 2 | 4.31 | 37.9 | 13.69 | 120.5 | 1.5-4 | 1.3-3 | 8.95 | 1.02 | 12 | 1.99 | 4.39 | |
| K178 | 12.7 | 0.5 | 8.44 | 74.2 | 26.77 | 235.5 | 4.7-4 | 4.1-3 | 9.1 | 0.5 | 18 | 2.4 | 5.29 |
| 25.4 | 1 | 15.16 | 133.4 | 48.12 | 423.5 | 9.2-4 | 8.1-3 | 18.7 | 0.5 | 18 | 3.71 | 8.18 | |
| 50.8 | 2 | 25.74 | 226.5 | 81.74 | 719.3 | 1.8-3 | 1.6-2 | 37.4 | 0.5 | 18 | 6.34 | 13.98 | |