Metal Seal Design & Manufacture
Our expertise in base metals, custom coatings, specialty metals, designing for unique envelopes, improved safety, error-proof placement and installation only begins to describe the wealth of engineering, validation and manufacturing solutions we provide customers.
Parker's standard product offering and custom engineered solutions include:
- Metal Seal Size Range: From 0.350" to 60" diameter full hoop; Larger if segmented; Smaller depending on cross-section
- Temperature Range: Cryogenic to 1450°F
- Pressure Range: Vacuum to 50,000+ psi
- Wide range of materials to ensure compatibility with wide range of fluids
- Corrosion resistant material and durable designs to ensure seals will outlast hardware
- Pre-compression features that help overcome installation challenges
- TriCom® coating that extends life by creating an anti-wear and oxidation-resistant system