An Alternative Standard for Hydraulic Hoses: Why Parker Moved Towards the New Global Standard
High Performance
GlobalCore hoses are designed, engineered, and manufactured with high-performance standards that provide the longest service life possible. With GlobalCore hoses tested to twice their ISO 18752 standard, high performance in rugged environments & high impulse applications is ensured
Cohesive Design
The ISO 18752 specification was developed based on how hoses are specified and used by customers , by pressure range, and not by construction. GlobalCore expands our range of ISO 18752 hoses and provides options for the most critical sizes and pressure ranges.
Simple Selection
GlobalCore reduces engineering and service complexity by providing the first comprehensive product family across the most commonly used constant working pressure classes. Select the GlobalCore hose based on maximum working pressure required for your application.