If you’re designing high-power propel drives or precision work circuits, Parker's hydrostatic pump, Gold Cup®, is a field-proven platform built for reliability, control fidelity, and long life in the toughest duty cycles.
Why OEMs Choose Parker's Gold Cup Hydrostatic Pump

  • High pressure capability: continuous operation up to 5,000 psi (345 bar), peak to 6,000 psi (414 bar)
  • Broad displacement range: models sized to meet compact to high-output platform needs
  • Robust, durable design: servo-controlled swashplate, bronze thrust plates, hardened components
  • Precise control options: manual, hydraulic, and electro-hydraulic configurations
  • Efficient operation: low case pressure, minimized leakage, effective thermal management
  • Field-proven: decades of reliable service in mobile, marine, mining, steel mill, and industrial applications
  • Maintainability: modular architecture, replaceable wear components, global Parker service network


If the video does not play, please click here to watch in a separate window.
Gold Cup Series
gold cup pump
  • Pressure ratings: continuous up to 5,000 psi (345 bar), peak to 6,000 psi (414 bar)
  • Control options: D, DDC, ED, EDC, and HPD configurations (application dependent)
  • Mounting and interfaces: SAE-standard ports and flanges; consult datasheet for model specifics
  • Fluid compatibility: designed for high-quality hydraulic fluids per Parker recommendations
  • Service intervals: extended wear life supported by replaceable components and low case pressure design
Specification Tools
Get in touch with a Parker product expert today!

Complete the form, and tell us how we can assist you. Our team will connect you with the right Parker specialist to provide reliable solutions that empower your project.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html
Motion Systems Group
6035 Parkland Blvd.
Cleveland, OH 44124
Ph: (216) 896-3000

©2025 Parker Hannifin Corporation  |  Privacy Policy