COVID-19: Maintaining healthier air to protect hospital staff
In the face of the COVID-19 pandemic, health care workers are leading the front-line effort to combat the virus. Within a hospital, keeping workers and patients safe requires various strategies that can reduce the spread of the disease.
In addition to personal protective equipment, an HVAC filtration system that helps to maintain healthier breathable air may reduce the threat of infection.
To support a comprehensive protection plan that reduces the risk of airborne transmission for hospital staff and patients, Parker offers a range of high-efficiency filters that:
- Offer the highest level of protection - Up to 99.999% on 0.12 microns
- Provide 90% and higher efficiencies, capturing airborne particles that are the size of viruses
- Meet LEED requirements and are designed for commercial use
In addition, Parker offers hospitals innovative solutions in point-of-use water filtration, medical grade tubing for infusion pump extensions and patient shields.
If you need help with these challenges – or any others – right now, let’s talk. Parker’s medical industry experts are on standby around the world, ready to support you through this emergency. You’ll get fast, responsive service…and expert advice on our industry-leading filtration technologies.
As we’ve partnered with medical industry customers for more than 30 years, you can count on Parker for experience and support. We’ve also expanded production to make sure you get the products you so vitally need.
Need support?
Please complete the form on this page, and a medical product specialist will contact you urgently.