If you have a suggestion to be considered as a subject for a future Technical Brief, please click on the button below to fill out the submittal form
Parker Solenoid Evolution
Repair Kits
PSI per Turn for Pressure Controls
DIN Connectors
Cartpak Cross Reference
Proportional Valve Stability
Winner's Circle Solenoid Valves with Waterman DS Coils
Cavity Cross Reference for Legacy Product
Waterman to Parker Coil Cross reference
Standard Line Body Cross Reference
Parker D-Rings Vs. O-Rings
Parker Super Coils are now UL Rated
Common Cavity O-Ring Sizes
Standard Line Body Work Port Threads
Unicoil to Super Coil Cross Reference
Valves that can be converted to EPR external seals
Flow Path
Shelf Life for Parker HVS product
GM025XX to DMH085XX Cross Reference
Cartridge Valve Identification
Parker Cross Reference Pro-Tips
Converting Legacy Cartridge Assembly Part Numbers into Individual Part Numbers
Understanding HVS Design Series Identification
Consideration When Selecting 24vdc Coils
HVS Valve Shipping Methods
Cross Dynamic Valve (Dyval) to HVS Product
Parker Cross Reference Pro-Tips
Choosing a Correct Direct Operated Proportional Valve
Finding Coil Kits, Seal Kits and Mounting O-rings with the Parker Cross Reference
Pneumatic Leak Testing of Hydraulic Sectional Valves
How to Use the Mobile Open-Center Matrix
Parker Cross Reference Pro-Tips
Pressure Compensated Load Sense Valves Component Breakdown

Parker Hydraulic Valve Systems
520 Ternes Avenue
Elyria, Ohio 44036-4026
Ph: (440) 366 5100