Hydrogen Refueling Filter
Similar to CNG, Hydrogen must be free of contamination for use with mobile applications to extend the life of sensitive fuel cell components. Filters at the refueling station provide critical protection against contaminants before the gas enters the vehicle’s fuel tank. Two pressure and flow rate options allow flexibility with applications ranging from 350-700 bar, and up to 1050 bar.