Eco-friendly industrial water chillers for precision cooling
Cut carbon footprint, support F-Gas compliance, and achieve precise temperature control with HYPERCHILL SMART-E. This eco-friendly industrial water chiller is designed for safe, reliable operation and a low environmental impact, helping reduce operating costs and emissions from electricity use.
- Designed to meet European F-Gas regulation (EU 2024/573)
- Uses R1234ze refrigerant with GWP 1.37
- No impact on the ozone layer
- Highly efficient design with lowest total power consumption
- Flexible packaged solution with options
- Available across a range from 3 kW to 1 MW
Why Choose HYPERCHILL SMART-E
1. Improve efficiency
HYPERCHILL SMART-E is built for lowest total power consumption, helping reduce operating costs and emissions from electricity use.
2. Support compliance
Designed to meet European F-Gas regulation (EU 2024/573), it uses R1234ze refrigerant with GWP 1.37 for a lower environmental impact.
3. Reduce carbon footprint
With no impact on the ozone layer and an efficient design focused on lower electricity use, HYPERCHILL SMART-E helps manufacturers lower their carbon footprint.
4. Maintain precise cooling
HYPERCHILL SMART-E delivers precise temperature control with safe and reliable operation for a wide range of industrial applications.
Suitable applications
HYPERCHILL SMART-E is suitable for many industrial applications that require precision cooling, efficiency, and reliable operation.
Ready to improve efficiency, compliance, and carbon footprint?
Contact Parker experts to find the right HYPERCHILL SMART-E solution for your application.