Ultra-lightweight Cylinders from Parker Hannifin use Lightraulics® materials technology to transform the way in which loads are managed on-site.
In place of traditional steel lifting cylinders, which are heavy, cannot be moved without assistance and are difficult to locate accurately, Lightraulics® Cylinders are built from corrosion-resistant lightweight alloys and carbon fibre composite materials. Weighing typically between 1/3 and 1/4 of a comparable steel cylinder, they can be positioned quickly and accurately – often by a single operator.
The result: Higher productivity, a saving in time and manpower, and a reduced risk of injury.
Lightraulics® Cylinders for easy on-site load management are available in Roundline and Tie Rod design
Please contact your Parker Sales Representative for more information.