| Number | Title |
| Bulletin 100-9 | Electric Valves for Refrigerant Control |
| Bulletin 100-20 | Electric Expansion Valves - SER, SERI, SEHI |
| Bulletin 100-20-1 | Electric Expansion Valves - SER-AA, -A |
| Bulletin 100-20-4 | Electric Expansion Valve Type SERI-F |
| Bulletin 100-20-5 | Electric Expansion Valve Type SEH-P |
| Bulletin 100-20-7 | SEHI-T Electric Expansion Valve |
| Bulletin 100-20-8 | UniPolar Electric Expansion Valve |
| Bulletin 100-20-9 | Electric Expansion Valves SER-B-HP, SER-C-HP |
| Bulletin 100-40 | Electric Pressure Regulating Valves - CDS Series |
| Bulletin 100-40-1 | (S)ORIT to CDS Conversion Kits |
| Bulletin 100-40-2 | A8/SPORT and A9 to CDS Valve |
| Bulletin 100-40-3 | Modulating 3-Way Valve Types MTW-9S, -17S, -21S |
| Bulletin 100-60 | Electric Hot Gas Bypass Valves |
| Bulletin 100-80 | Sporlan Gas Cooler/Flash Gas Bypass Valves |
| Form 100-164 | Reducing Pressure Drop in Suction Lines |
| Form 100-202 | Direct and Indirect Savings Using Step Motor Valves |
| Form 100-302 | Proven Value of Electronic Suction Control |
| Form 100-304 | SER-C 2nd Generation - Proven Value of Electronic Superheat Control |
| Form 100-314 | Type SERI - Electronic Expansion Valve |
| Form 100-503 | Uni-polar EEV with Internal Check |
| Form 100-504 | EEV with Serviceable Inlet Strainer |
| Form 100-595 | Gas Cooler Multi-Purpose (GCM) Valve |
| Form 100-602 | PSD5 Valve Positioner |
| SD-218 | Step Motor Pressure Regulating Valve Types CDS(T)-2, -4, -7, -9, -16, -17 Installation and Servicing Instructions |
| SD-243 | SEI and SEH - Installation and Servicing Instructions |
| SD-244 | Electric Discharge Bypass Valves SDR-3, 3x and SDR-4 - Installation and Servicing Instructions |
| SD-286 | Step Motor Expansion Valves - Installation and Servicing Instructions |
| SD-287 | Step Motor Expansion Valves Installation Instructions |
| SD-297 | Installation Instructions: (S)ORIT to CDS Conversion Kit |
| SD-348 | Step Motor Expansion Valves Types SER-AA, -A, -B, -C, -D, & -E Installation and Servicing Instructions |
| SD-398 | Gas Cooler & Flash Gas Bypass Pressure Regulating Valves Installation and Servicing Instructions |
| SD-399 | A8/SPORT Pressure Regulator CDS Conversion Kits |
| SD-401 | Step Motor Expansion Valves Type SEH Installation and Servicing Instructions |
| SD-407 | Modulating 3-Way Valve |
| SD-420 | A9 Pressure Regulator CDS Conversion Kits |
| SD-425 | SEHI Installation Instructions |
| SD-426 | SER-AA, -A, -B, -C, -D Installation Instructions |
| SD-432 | Uni-polar EEV with Internal Check |
| SD-457 | Step Motor Expansion Valves Types SERI-F, -G(S), -J(S), -K(S), -L(S) – PED Cat. II |
| Number | Title |
| Bulletin 100-50-5 | Kelvin II Series Electric Valve Controllers |
| Bulletin 100-50-5.1 | Superheat Control Installation and Operation Instructions |
| Bulletin 100-50-5.2 | Subcool Control - Installation and Operation Instructions |
| Bulletin 100-50-5.3 | Temperature Control - Installation and Operation Instructions |
| Bulletin 100-50-5.4rd | Secondary Fluid Control System with Remote Display |
| Bulletin 100-50-5.5 | Pressure Control - Installation and Operation Instructions |
| Bulletin 100-50-5.6 | Chiller Control - Installation and Operation Instructions |
| Bulletin 100-50-6.1 | PSK201 - Installation and Operating Instructions |
| Bulletin 100-50-6.2 | PSK203/223/233 - Installation and Operating Instructions |
| Bulletin 100-50-6.3 | PSK221/PSK231 - Installation and Operating Instructions |
| Bulletin 100-50-6.4 | PSK204 - Installation and Operating Instructions |
| Bulletin 100-50-6.5 | PSK214 - Installation and Operating Instructions |
| Bulletin 100-50-9 | S3C Series Case Controls |
| Bulletin 100-50-9.1 | S3C Series Case Controls Installation and Operation Instructions |
| Bulletin 100-50-11 | SCS Series Smart and Simple Controller for Superheat Control Applications |
| Bulletin 100-50-11.1 | SCS-PB / SCS-SB Installation and Operating Instructions |
| Bulletin 100-50-13.1 | Sporlan PSD5 Interface Board GC/FGB Valve Driver Installation and Operation Instructions |
| Bulletin 100-50-14 | EQ Valve Module Installation and Operating Instructions |
| Form 100-335 | Subcool Control Electric Expansion Valve Controller |
| Form 100-345 to 100-352 | PSK Refrigeration Controls |
| Form 100-359 | PSK Series Refrigeration Controllers for Low and Medium Temperature Applications |
| Form 100-364 | Secondary Fluid Valve and Controller For Secondary Fluid Refrigeration |
| Form 100-526 | S3C Controls and SSER or SPW valves |
| Form 100-543 | Sporlan Electronic Compenents Quick Selection |
| Form 100-616 | MT-ONE |
| SD-324 | Superheat Control Quick Reference Guide |
| SD-358 | Sporlan Subcool Control - Quick Reference Guide |
| SD-358R | Subcool-O-Matic Replacement Instructions |
| SD-375 | Sporlan Temperature Control - Quick Reference Guide |
| SD-377 | Secondary Fluid Control Quick Reference Guide |
| SD-378 | Pressure Control Quick Reference Guide |
| SD-392 | Sporlan Chiller Control Quick Reference Guide |
| SD-429 | S3C Case Control Quick Reference Guide |
| SD-436 | S3C Display Module Quick Reference Guide |
| SD-437 | S3C Valve Module Quick Reference Guide |
| SD-445 | S3C Walk-In Cooler Control PanelInstallation and Start-Up |
| SD-453 | S3C Case Controller Site Functional Performance Test |
| SD-453a | S3C Case Controller Site Functional Performance Test Checklist |
| SD-458 | S3C-Cellular Gateway |
| SD-459 | S3C Network Switch Installation Guide |
| SD-460 | SCS Series Installation Guide |
| SD-468 | S3C Controls Startup Guide for Walmart and Sam’s Club |
| SD-471 | Sporlan Display Module Quick Reference Guide |
| SD-476 | S3C Controls Startup Guide |
| SD-479 | Sprouts BAS to S3C Field Setup With Sporlan Tech Check App |
| SD-480 | S3C Firmware Update via iPhone |
| SD-489 | S3C Firmware Update via Android |
| Program Download | PSK Competitive Cross Reference Program |
| SD-482 | S3C Multitech Gateway Firmware Update Guide |
| Number | Title |
| Bulletin 100-50-1 | Sporlan TCB - Temperature Control Board |
| Bulletin 100-50-4.1 | Cold Room Control Installation and Operating Instructions |
| SD-242 | Temperature Control Board - Installation and Servicing Instructions |
| SD-252 | Chiller Controller - Installation and Servicing Instructions |
| SD-255 | Pressure Controller |
| SD-257 | Superheat Controller - Installation and Servicing Instructions |
| SD-269 | Temperature Controller - Installation and Servicing Instructions |
| SD-273 | Two Valve Temperature Controller - Installation and Servicing Instructions |
| SD-302 | Cold Room Control, Quick Reference Guide |
| Number | Title |
| Bulletin 100-50-2 | Sporlan IB Series Interface Boards IB1, IB2, IB3, IB6, IB ESX |
| Bulletin 100-50-2.1 | Sporlan IB-G Series Interface Board |
| Bulletin 100-50-7.1 | Liquid Level Sensors For Analog Type |
| Bulletin 100-50-3 | IB-ESX Series Interface Boards |
| SD-213 | SMA-12 - 12 VDC Bipolar Step Motor Actuator |
| SD-278 | Sporlan IB Series Interface Boards IB1, IB2, IB3, IB6, IB ESX Installation Instructions |
| SD-300 | IB ESX Series Interface Boards Installation Instructions |
| SD-362 | Pressure Transducer Reference Guide |
| SD-402 | IB-G Quick Reference Guide |
| SD-423 | RHT-2301, Air Temperature/Humidity Sensor Quick Reference Guide |
| SD-440 | Sensor-CT, Current Transformer Quick Reference Guide |
| SD-477 | Pressure Transducers and Temperature Sensors |