Electronic Controls

The following is a selection of Sporlan references available for download. All information is in portable document format (.pdf).

If you would like to receive pricing and/or paper copies of literature, please contact your Sales Office or contact Sporlan Division by phone at (636) 239-1111.
Controller Packages
Sporlan offers a variety of controllers for use in refrigeration and air conditioning systems. Applications include self-contained food service equipment, cold rooms and chillers. Standalone controllers include the Kelvin and PSK. All are designed to provide true pressure/temperature superheat control of any system using Sporlan Electric Expansion Valves (EEVs).

The S3C family of case controls can be utilized to control refrigerated cases or walk in cooler freezer applications. Many of the controllers can be customized for specific needs or supplied in an enclosure. Additionally, the Micro Thermo family of products provides an entire suite of solutions for full store monitoring and control. Additionally, Sporlan offers purpose-built control boards, interface boards, and various accessories to support any application.
Number Title
Bulletin 100-50-5 Kelvin II Series Electric Valve Controllers
Bulletin 100-50-5.1 Superheat Control Installation and Operation Instructions
Bulletin 100-50-5.2 Subcool Control - Installation and Operation Instructions
Bulletin 100-50-5.3 Temperature Control - Installation and Operation Instructions
Bulletin 100-50-5.4rd Secondary Fluid Control System with Remote Display
Bulletin 100-50-5.5 Pressure Control - Installation and Operation Instructions
Bulletin 100-50-5.6 Chiller Control - Installation and Operation Instructions
Bulletin 100-50-6.1 PSK201 - Installation and Operating Instructions
Bulletin 100-50-6.2 PSK203/223/233 - Installation and Operating Instructions
Bulletin 100-50-6.3 PSK221/PSK231 - Installation and Operating Instructions
Bulletin 100-50-6.4 PSK204 - Installation and Operating Instructions
Bulletin 100-50-6.5 PSK214 - Installation and Operating Instructions
Bulletin 100-50-9 S3C Series Case Controls
Bulletin 100-50-9.1 S3C Series Case Controls Installation and Operation Instructions
Bulletin 100-50-11 SCS Series Smart and Simple Controller for Superheat Control Applications
Bulletin 100-50-11.1 SCS-PB / SCS-SB Installation and Operating Instructions
Bulletin 100-50-13.1 Sporlan PSD5 Interface Board GC/FGB Valve Driver Installation and Operation Instructions
Bulletin 100-50-14 EQ Valve Module Installation and Operating Instructions
Form 100-335 Subcool Control Electric Expansion Valve Controller
Form 100-345 to 100-352 PSK Refrigeration Controls
Form 100-359 PSK Series Refrigeration Controllers for Low and Medium Temperature Applications
Form 100-364 Secondary Fluid Valve and Controller For Secondary Fluid Refrigeration
Form 100-526 S3C Controls and SSER or SPW valves
Form 100-543 Sporlan Electronic Compenents Quick Selection
Form 100-616 MT-ONE
SD-324 Superheat Control Quick Reference Guide
SD-358 Sporlan Subcool Control - Quick Reference Guide
SD-358R Subcool-O-Matic Replacement Instructions
SD-375 Sporlan Temperature Control - Quick Reference Guide
SD-377 Secondary Fluid Control Quick Reference Guide
SD-378 Pressure Control Quick Reference Guide
SD-392 Sporlan Chiller Control Quick Reference Guide
SD-429 S3C Case Control Quick Reference Guide
SD-436 S3C Display Module Quick Reference Guide
SD-437 S3C Valve Module Quick Reference Guide
SD-445 S3C Walk-In Cooler Control PanelInstallation and Start-Up
SD-453 S3C Case Controller Site Functional Performance Test
SD-453a S3C Case Controller Site Functional Performance Test Checklist
SD-458 S3C-Cellular Gateway
SD-459 S3C Network Switch Installation Guide
SD-460 SCS Series Installation Guide
SD-468 S3C Controls Startup Guide for Walmart and Sam’s Club
SD-471 Sporlan Display Module Quick Reference Guide
SD-476 S3C Controls Startup Guide
SD-479 Sprouts BAS to S3C Field Setup With Sporlan Tech Check App
SD-480 S3C Firmware Update via iPhone
SD-489 S3C Firmware Update via Android
Program Download PSK Competitive Cross Reference Program
SD-482 S3C Multitech Gateway Firmware Update Guide
Control Boards
Number Title
Bulletin 100-50-1 Sporlan TCB - Temperature Control Board
Bulletin 100-50-4.1 Cold Room Control Installation and Operating Instructions
SD-242 Temperature Control Board - Installation and Servicing Instructions
SD-252 Chiller Controller - Installation and Servicing Instructions
SD-255 Pressure Controller
SD-257 Superheat Controller - Installation and Servicing Instructions
SD-269 Temperature Controller - Installation and Servicing Instructions
SD-273 Two Valve Temperature Controller - Installation and Servicing Instructions
SD-302 Cold Room Control, Quick Reference Guide
Components and Accessories
Number Title
Bulletin 100-50-2 Sporlan IB Series Interface Boards IB1, IB2, IB3, IB6, IB ESX
Bulletin 100-50-2.1 Sporlan IB-G Series Interface Board
Bulletin 100-50-7.1 Liquid Level Sensors For Analog Type
Bulletin 100-50-3 IB-ESX Series Interface Boards
SD-213 SMA-12 - 12 VDC Bipolar Step Motor Actuator
SD-278 Sporlan IB Series Interface Boards IB1, IB2, IB3, IB6, IB ESX Installation Instructions
SD-300 IB ESX Series Interface Boards Installation Instructions
SD-362 Pressure Transducer Reference Guide
SD-402 IB-G Quick Reference Guide
SD-423 RHT-2301, Air Temperature/Humidity Sensor Quick Reference Guide
SD-440 Sensor-CT, Current Transformer Quick Reference Guide
SD-477 Pressure Transducers and Temperature Sensors