| Number | Title |
| Bulletin 30-10 | Solenoid Valves |
| Bulletin 30-10-1 | Solenoid Valves for Secondary Coolant Glycol |
| Bulletin 30-10-8 | Sporlan V-Series Ruby Seat Solenoid Valves |
| Bulletin 30-10-10 | Solenoid Valves for Secondary Coolant CO2 XSP Series |
| Bulletin 30-10-11 | E8-HP Series Solenoid Valves |
| Bulletin 30-10-12 | E43 Series Solenoid Valves |
| Bulletin 30-10-13 | EL3 Series Solenoid Valves |
| Bulletin 30-10-14 | E10-HP Series Solenoid Valves |
| Bulletin 30-10-15 | Solenoid Valve with Built-In Check Valve |
| Bulletin 30-10-16 | 90 HP Solenoid Valve |
| Bulletin 30-11 | Solenoid Valve Installation and Servicing Instructions |
| Bulletin 30-20 | 3-Way Valves |
| Bulletin 30-21 | 3-Way Valves Installation and Servicing Instructions |
| Bulletin 30-30 | Pulse Width Modulation Valves |
| Bulletin 30-40 | Solenoid Shut-Off Valves Check Shut-Off Valves |
| Bulletin 230-10-1 | Rapid Cycle - Solenoid Valves |
| Bulletin 230-10-5 | Solenoid Valve Replacement Part Kits and Gaskets Cross Reference Chart |
| Form 30-122 | Solenoid Valves & Coil Replacement Guide |
| Form 30-167 | Coil Nomenclature |
| Form 30-217 | Heat Reclaim - Benefits, Methods, &Troubleshooting |
| Form 30-245 | Anatomy of a Solenoid |
| Form 30-417 | Solenoid Valve Wall Chart |
| SD-15 | Installation and Servicing Instructions |
| SD-114 | 3-Way Valves Installation and Servicing Instructions |
| SD-221 | CANFIELD A5100-10900 |
| SD-442 | SPW Installation Instructions |
| SD-456 | Solenoid Valves Types E E-HP-Series |
| SD-484 | Check Valve for A2L Refrigerants CSOV Series |