LITHPRO REVERSE OSMOSIS SYSTEM
For efficient and eco-friendly direct lithium extraction processes.
Parker’s LithPRO System was designed to advance existing Direct Lithium Extraction (DLE) technology. DLE technology extracts Lithium from brine to produce a Lithium Chloride solution. The process relies on optimizing the removal of water from this solution to maximize overall process efficiency. It also allows for the removed water to be recycled to the maximum extent possible. The LithPRO can achieve up to 95% removal of clean (reusable) water allowing for concentrations of Lithium Chloride to reach up to 120,000 mg/L.
To hear more from our engineers, watch the video.

NEED MORE DETAILS?
We're here to help! Please provide your contact
information so we can reach you.

I will be able to unsubscribe at any time.
http://www.parker.com/privacy-policy

THE PATH TO A BETTER TOMORROW
Parker is committed to strengthening our sustainability promise by offering clean technology innovation. Along with innovations in direct lithium extraction, our customized membrane and filtration systems are also used in hydrogen electrolyzer applications.
Parker Hannifin Corporation | Water Purification
2630 E. El Presidio Street | Carson CA 90810 USA
310 608 5600 | bwf.car.support@support.parker.com
www.parker.com/waterpurification