THIS IS DEPENDABILITY

CLEANABLE MARINE AIR FILTER AND SILENCER
LEARN MORE

If you would like more details, please enter your contact information below.

CLEANABLE MARINE AIR FILTER / SILENCER


Racor AFM Series Marine Air Filters / Silencers improve engine performance by removing airborne contaminants present inside and outside the vessel. The unique design of the filter also reduces turbo noise and can be serviced without tools.

Racor AFM Series Marine Air Filters/Silencers remove contaminants introduced into the air from both inside and outside the vessel, including sand, salt, and carpet fibers. Trapping these contaminants in oil-impregnated filter media ensures that clean, purified air is delivered into the engine, leading to improved performance, increased fuel economy, and reduced downtime. 

As an added benefit, the unique design of the air filter/silencer housing reduces turbo noise by up to 10 db. It features an integral hose connection that routes clean blow-by into the engine, making it ideally suited for use in closed crankcase ventilation (CCV) filtration systems.
Parker Hannifin Corporation
Engine Mobile OE Division
3400 Finch Road
Modesto, CA 95353
Ph: 800-344-3286
parker.com/emoe


©PARKER HANNIFIN 2019