THIS IS DEPENDABILITY

HIGH FLOW, HIGH CAPACITY,
FUEL FILTER/WATER SEPARATOR
LEARN MORE

If you would like more details, please enter your contact information below.

FBO FUEL FILTER/WATER SEPARATOR


Racor FBO Series Filtration Assemblies are designed to meet the tough conditions of today’s industrial and marine refueling operations. They can be used for a variety of applications, including mobile refuelers, refueling cabinets, diesel fuel dispensing pumps, and primary fuel filter/water separators on large diesel engines.

The assemblies feature a locking ring collar, which attaches the filter housing to the aluminum die-cast filter head with four oversized wing bolts. The locking ring collar allows a single person to perform service by hand-loosening the four collar bolts, rotating and lowering the bowl assembly, and removing the dirty element. With the new element installed, the procedure is reversed. The wing bolts are then hand tightened to complete the service.

Several FBO models are available for purchase, including basic single units, pre-configured units, and duplex/manifold units. Three different cartridge types are available in multiple micron ratings. FBO assemblies support flow rates ranging from 20 to 75 gpm (76 to 284 lpm), depending on the model, type of element installed, and fuel type being filtered. 

The FBO’s housing is powder-coated and capable of withstanding up to 150 psi (1034 kPa) at 240°F (116°C). A manual vent valve on the head and a manual drain valve in the steel bowl help provide ease of service. Some assemblies include a heavy-duty mounting bracket with integral fittings that extend the 1-1/2” NPT ports connections.

Dual (DFBO) unit assemblies have a single manifold head with a central rotary valve for diverting fuel flow from one housing to the other. With this valve, a clean reserve filter can be brought into service while the engine is running.
Parker Hannifin Corporation
Engine Mobile OE Division
805 West Street
Holly Springs, MS 38635
Ph: 800-344-3286
parker.com/emoe


©PARKER HANNIFIN 2025