Parker’s Press-In-Place (PIP) seals are custom designed to fit into complex groove patterns without having to be stretched. These custom seals are designed to withstand a wide variety of environments, fluids, pressures and temperatures.
In comparable seal heights, a standard PIP groove is 60 percent narrower than traditional grooves. Seal retention is achieved by sidewall interference, requiring no adhesives. The PIP design also maintains high pressure differentials, provides lower seal load, optimizes material use and is easy to install.
Compared to dispensed Form-In-Place (FIP) seals, PIP seals have several advantages. For example, during maintenance, PIP seals can be easily and quickly changed out, where FIP removal often damages the groove. FIP seals also require a considerable investment in machines and fixtures while PIP seals deliver higher performance and robustness without expensive tooling or fixture costs.
Parker offers a variety of PIP standardized profile options. These include: