ORBTEC BIOREACTOR
Our single use bioreactor utilizes a patented technology that enables full directional movement (up, down, left, right, and diagonally) to create strong torque while simultaneously minimizing shear stress. This offering is differentiated from conventional stirrer tanks as it's performed without the use of tools such as impellers. It can achieve fluid flow for cell suspension and effective aeration. This minimizes cell damage caused by physical forces and creates a more uniform and stable culture environment.
Currently available in North America only.