Gold Cup® - IE
How to Order
This smart pump concept is available factory installed or can be ordered for retrofit of existing Gold Cup applications.
Factory Installed
A factory installed unit will include the primary control, secondary control, and valve block with sensors installed and connected with via wiring harness. The case drain flow meter will ship loose with the pump to allow for best placement as pump is installed on the equipment. To order Gold Cup-IE factory installed on the pump, simply order the 9A electro-hydraulic stroker as the primary control, followed by the letter “E” as the secondary control option.

Example model number: P11P3R1C9AEB00

The Gateway Kit (PN: S53-10848-0) must be ordered as a separate line item and will include the gateway, connector, and antenna. Multiple Gold Cup-IE units can be connected through a single Gateway Kit and a one-year subscription for telematics and data access is included.

Retrofit of Existing Applications
Field units can be upgraded to the 9AE control using the simple steps shown in our installation manual. If a unit is already equipped with the 9A primary control, a bolt on solution is provided to reduce cost and avoid removal of the existing 9A from the pump. It’s also possible to easily change from one control technology to the 9AE by ordering subassemblies shown below.


Items needed for Field Retrofit of a pump with existing 9A control
S53-10847-0 Complete Retrofit Kit (includes primary & secondary control & needed spare parts)
S53-10848-0 Gateway Kit (includes Gateway, Connector, and Antenna)


Items needed for Field Retrofit of a pump that does not have a 9A control
S53-10833-0 Input Control 9AE w/ 24V coils (primary control w/ sensors and controller)
Note: use S53-10843-0 instead of S53-10833-0 if 12V coil version is required.
S53-10845-0 Output Control (secondary control with sensors)
S53-10846-0 Spare Parts Kit 9AE (includes sensors, harnesses, ID tags)

If you have additional questions, please contact our tech support team at hpm.technical@support.parker.com
©2022 Parker Hydraulic Pump and Power Systems Division