Factory Installed
A factory installed unit will include the primary control, secondary control, and valve block with sensors installed and connected with via wiring harness. The case drain flow meter will ship loose with the pump to allow for best placement as pump is installed on the equipment. To order Gold Cup-IE factory installed on the pump, simply order the 9A electro-hydraulic stroker as the primary control, followed by the letter “E” as the secondary control option.
Example model number: P11P3R1C9AEB00
The Gateway Kit (PN: S53-10848-0) must be ordered as a separate line item and will include the gateway, connector, and antenna. Multiple Gold Cup-IE units can be connected through a single Gateway Kit and a one-year subscription for telematics and data access is included.
Retrofit of Existing Applications
Field units can be upgraded to the 9AE control using the simple steps shown in our installation manual. If a unit is already equipped with the 9A primary control, a bolt on solution is provided to reduce cost and avoid removal of the existing 9A from the pump. It’s also possible to easily change from one control technology to the 9AE by ordering subassemblies shown below.