Pioneer: Making Farming More Predictable


The Farmer's Choice Since 1949


Scorched soil. Soggy fields. Shivering crops.

Farming conditions can be wildly unpredictable. That's why you need something you can rely on – Pioneer couplings for your ag equipment.

For more than 70 years, the Farmer's Choice for agricultural couplings has provided predictability and durability in the most challenging farming environments with quick couplings for nearly every farming application.

Pioneer Tip couplings are the worldwide standard for agricultural connections and are manufactured in state-of-the-art manufacturing plants in the United States.

Pioneer couplings… Predictable, Proven, Dependable.


Most widely used couplings

8010 Series

8010 Series Couplings
  • The Pioneer Tip is the standard ½" male tip of many agricultural applications
  • Ball, Poppet, DC (connect under pressure) valve styles available
  • Meets dimensional requirements of ISO 5675

4000 Series

4000 Series Couplings
  • Manual sleeve design for Agricultural applications
  • Ball and poppet valve versions available
  • Accepts ISO 5675 male tips 4200 Series

4200 Series

4200 Series Couplings
  • Push/Pull Sleeve design for Agricultural applications
  • Ball and poppet valve versions available
  • Accepts ISO 5675 male tips
  • One handed push-to-connect
  • Compatible with Pioneer breakaway clamps 5006-4

FEM Series

FEM Series Couplings
  • Non-Spill Coupling eliminates leaks
  • Global interchangeability with other ISO 16028 compliant couplings
  • Push-to-connect design
Find all the Pioneer products on our full website.

© Parker Hannifin Corporation | Privacy Policy