Position your bucket not your machine with the Helac PowerTilt® tilting quick coupler that gives you the ability to tilt your bucket up to 180 degrees instead of moving the entire machine, due to exclusive sliding spline technology. Whether your jobsite requires site development, setting underground utilities, or clearing ditches, the PowerTilt tilting coupler for excavator and other equipment is a versatile tool for multiple attachments and will increase your productivity over 50%.
Available for equipment up to 75,000 lbs in eight sizes with standard rotation of up to 180 degrees, each PowerTilt model is designed for a specific class of machinery and individually customized to fit the carrier.