Forklifts
Parker Technology - Providing Next Generation Solutions

Please provide us with your contact information to be contacted by a Parker account manager or authorized distributor in your area.

Browse through our products that can be specified for forklifts. Entries include technical specifications, support materials and where to buy details.
Parker's over-the-sheave hoses are designed to withstand the strains of continual flexing over sheaves. Installing a hose with superior abrasion resistance will extend the life of hoses in the application.

  • Severe temperature operation
  • Tested to over 250,000 duty cycles
Parker's Seal-Lok O-Ring Face Seal offers a leak-free seal fitting design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.

  • Reliable leak-free ORFS Connection
  • Seal retention ensured with Trap-SealTM
Parker's non-spill quick couplers and nipples are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

  • Leak-free connection
  • Reliable
Spin-On filter technology provides users with reliable performance in a lightweight, compact and cost effective package. These solutions provide protection to critical system components in a variety of low pressure applications.

  • Spin-on easily serviceable filter
  • 10 bar operating pressure
Our diverse portfolio of TFD steering units are used to satisfy a variety of customer requirements. Our portfolio includes devices capable of producing resistive steering torque ranging from 5Nm to 20Nm.

  • Programmable steering controller
  • Magnetically Responsive (MR) technology
The MA180 is a closed center load sense valve developed specifically for the material handling market. The valve is economically designed using a two section mono-block with stackable auxiliary sections.

  • Open center configuration
  • Integrated zero leak load check
The 500H Series Pump is two-quadrant technology, enabling it to operate as a pump and a motor too in the energy recovery phase typical of new generation forklifts.

  • Quiet operation
  • Noise levels <65db
High power Permanent Magnet AC motors (PMAC) offer the best solution to meet the requirements of vehicle duty performance. The high power density and speed capabilities of Parker GVM motors combined with a voltage matched inverter provide the speed and torque required to achieve breakthrough performance in a variety of vehicle platforms.

  • Up to 650 volt
  • Speeds up to 9,800 rpm
The PHD display family is focused on mobile machinery markets with full color, touch capable screens. The PHD50 can both be used as operator interfaces in base machines, providing engine and system information plus backup video camera functionality.

  • 5" touchscreen display
  • CAN and USB communication
The ADS50 is a 0-5V output, non-contact, analog sensor for mobile hydraulic applications. The sensor is lever actuated and provides a linear output over 25 mm (1.0 inch) of travel.

  • 0-35 degree angle sensor
  • 0-5 volt output