PVplus: Compact Size, Expansive Power
Parker Hannifin’s High Pressure Open Circuit Pump
Built to Tackle Today’s Heavy-Duty Applications
  • High efficiency
  • Flexibility
  • Dependability
  • Maximum Pressure at 420 bar (350 bar continuous)
  • Product Range: 16cc-360cc

Applications

Parker's PVplus axial piston pump with variable displacement has been designed and optimized for demanding use in heavy-duty industrial and marine applications.
Construction Backhoe
Process & Material Forming Machinery
Mining Truck
Test Rigs & HPUs/Integrated Systems
Steel Mills
Construction Backhoe
Oil & Gas
Mining Truck
Marine Lifts, Hoists, Winches & Cranes
Drill Rigs
©2019 Parker Hydraulic Pump and Power Systems Division