QDC - Quiet DC Coolers: 24 VDC and 600 VDC
Quiet Air Fluid Coolers
24 VDC / 600 VDC
Applications
Cooler Sizing
Parker's QDC air fluid cooler series offers a unique cooling solution for the electrified, mobile market.
limited construction space
need for high cooling capacity
increased working time and reduced battery cost
compliant with laws and noise pollution regulations
20-30% more efficient cooling matrix
low noise fan and fan housing
high performance fan drive with integrated inverter
fan speed control from 1200 RPM to 4750 RPM
20-30% more cooling capacity
silent operation
reduced space claim
adjustable cooling capacity
flexible RPM saves power
Cooler technology comparison at 44 kW cooling capacity.
Download QDC catalogue
View Product Pages
We are here to help.
Get in touch.