Experience the advantages of single-use in a compact bench top mixing system.

Parker's 3D SpinBag bioprocess containers are constructed of durable polyethylene film each containing a platinum-cured silicone coated magnetic spin bar. When placed on a mixing plate, the spin bar rotates to create a vortex of motion for thorough mixing/stirring of fluid contents. Parker SpinBags are available in a variety of sizes and port configurations to easily integrate within your application.

For a complete SpinBag Mixing System solution, Parker offers both standard and custom SpinBag designs capable of handling volumes from 5L - 50L. Our range of mixer’s are easy to operate with digital control panels to adjust speed and set temperature accuracy.

Features
  • Gamma stable spinbar technology
  • Fully validated and single-use materials
  • Adjustable agitation through magnetic coupling
  • Standard or configurable solutions
NEED MORE INFORMATION?
If you're interested in more details about the Parker SpinBag,
please let us know the best way to reach you.
I will be able to unsubscribe at any time.
http://www.parker.com/privacy-policy

LEARN MORE.

Engineering Your Success