Sprayer Booms
Browse through our products for specification on the booms. Entries include technical specifications, support materials and where to buy details.
Agriculture applications will benefit from the comprehensive lineup of hydraulic hoses designed and engineered to meet the most commonly used constant working pressure classes.
53DM hose is ideal for boom applications, reducing boom bounce and improving corrosion resistance. It also features optimum flexibility in cold climates. Meets SAE 100R18 requirements.
Our 510D 100R7 hose, with a nylon core tube, provides better chemical resistance than boom hoses constructed from other materials, increasing the life of the hose and minimizing change outs. 
Our 580N 100R8 hose, with a nylon core tube, provides better chemical resistance than boom hoses constructed from other materials, increasing the life of the hose and minimizing change outs. 
Our HLB flexible grease hose is the smallest in the industry. Historical data has shown that using an HLB remote hose, versus a 1/4" hose, can save $10 to $20 per line in reduced component and installation labor costs. Our integrated bulkhead fitting with a zerk nipple saves time, money, and leak paths. 
The Universal Tilt Sensors (UTS and UTS-G) communicate angle of tilt, pitch and roll information using SAE J1939 CANbus protocol. They are engineered with MEMs devices for reliability and built to withstand rugged applications.
Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments.
When standard brass and composite fittings may not meet the requirements for agricultural equipment systems, Parker can create custom brass and composite components. Our engineers can design a part based on your requirements, develop a prototype and complete testing based on designated or specific criteria.
The SR Series is a crimped, round body cylinder with a stainless steel tube and aluminum end caps. This series offers a wide variety of bore sizes and mounting applications to fit all different types of applications.
The Compact Electro-Hydraulic Actuator (EHA) is a self-contained, bi-directional DC motor-driven system that delivers reliability and power. Its integral hydraulic cylinder achieves up to 4,800 lbf of force with speeds up to 84 mm (3.3 in) per second.
GST® II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi
These rotary position sensors are Hall Effect devices with an output voltage dependent upon the angular position of the sensor.
These Ferrous Proximity Sensors use back-biased reed switch technology non-contacting technology to detect the presence of ferrous targets. 
The Seal-Lok O-Ring Face Seal offers a leak-free seal fitting design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.
Viking Xtreme is an extreme condition mobile rated valve. It is a solenoid air piloted & air piloted valve with bar manifold options and mobile rated coils. 
Our team of application and design engineers consistently challenge valve standards to achieve the most efficient and flexible designs. Email us today to find out how this new cartridge valve manifold can be the one source for all your hydraulic cartridge and manifold needs
XTR Coating offers extraordinary resistance for extreme applications where connections come in contact with nitrogen-based fertilizers, salt spray and other aggressive chemicals and standard hose and tube fittings can become severely corroded.