Sprayer Powertrain & Implement Hydraulics
Browse through our products for specification in the powertrain and implement hydraulics. Entries include technical specifications, support materials and where to buy details.
This hose provides excellent service across a wide variety of low pressure engine coolant transfer applications that require extreme hose flexibility where tight routing is a challenge.
TOUGHJACKET hydraulic hoses feature superior abrasion resistance and an extremely low coefficient of friction. These compact and light-weight hoses also offer ultra-low length change under pressure and superior UV resistance.
Parker HLB flexible grease hose is the smallest in the industry. Historical data has shown that using an HLB remote hose, versus a 1/4" hose, can save $10 to $20 per line in reduced component and installation labor costs. Our integrated bulkhead fitting with a zerk nipple saves time, money, and leak paths. 
Formed hoses reduce connections, velocity, heat, turbulence, potential leak paths and eliminate misalignments. Almost all PFD products can be formed in 1/8" to 1" sizes.
56DH features a 6,000 psi constant working pressure. It weighs up to 70% less than other diagnostic hoses and the smaller I.D., coupled with low volumetric pressure, improves signal response. Our integrated bulkhead fitting with a zerk nipple saves time, money, and leak paths. 
For air compressor discharge lines, 919 PTFE hose offers high temperature resistance, the most chemical compatibility of any hose and resists moisture. The low friction of the core tube minimizes pressure drops and deposits and it can handle temperatures up to +450°F (232°C), allowing it to operate in engine applications. 
Our 510D is a flexible 100R7 hose that offers superior abrasion resistance for general hydraulic applications with medium pressure requirements.
Our HLB flexible grease hose is the smallest in the industry. Historical data has shown that using an HLB remote hose, versus a 1/4" hose, can save $10 to $20 per line in reduced component and installation labor costs. Our integrated bulkhead fitting with a zerk nipple saves time, money, and leak paths. 
Our DEF hose is made specifically for off road equipment. With Electrically Heated SCR Hose Assemblies, a cleaner exhaust system means a cleaner environment. Designed for heating and conveying DEF (Diesel Exhaust Fluid) throughout the SCR system on heavy equipment and commercial vehicles, Parflex hoses are made to handle tight routings and the performance demands of construction vehicles.
Mini ball valves enable in-line opening and closing of a pneumatic circuit. These polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.
Prestolok PLP push-to-connect fittings offer improved throughput, increased efficiency, smaller footprints, faster assembly and leak-reducing innovation.
P1M Series delivers higher speeds and efficiency that increases machine productivity, reduces costs, and extends pump life in a robust, compact envelope.
The PC³ variable displacement axial piston pumps are designed to excel in medium duty applications. Pressure rated to 300 bar (4350 PSI) are ideal for compact closed circuit applications.
The F10 series is optimized for applications with lower pressure and speed demands. Combined with other Parker products, the F10 can achieve a well-balanced hydraulic system whereby every component perform to it’s full potential. The small enveloped size of the motor offers various integrated solutions makes for a clean cost effective installation.
The M5 Series of hydraulic vane motors is a very compact solution that features built-in valves allowing them to turn into complete hydraulic cooling units meaning optimal performance, time and money savings for OEMs.
ULDC Series mobile air oil coolers offer a compact and durable design that will provide efficient performance and long life for most mobile applications.
ULDC Series mobile air oil coolers offer a compact and durable design that will provide efficient performance and long life for most mobile applications.
The ULHC Series oil coolers offer a compact and durable design that will provide efficient performance and long life and are suitable for most mobile applications.
GS Gear Speed Sensors provide a sinking output when detecting a ferrous target. They use back-biased, Hall Effect technology for zero speed sensing capability.
Choose from a range of compact pressure transducers for mobile hydraulic applications. It has stainless steel construction with sensor cells that use thin film technology with no internal O-rings or fluid.
The GVM electric motor offers more torque in a smaller, lighter package resulting in reduced spend for your bill of materials.
Providing a motor control solution for battery systems up to 650V, GVI range aims to provide the highest efficiency in combination with the Parker GVM range of PMAC mobile motors.
The Aluminum Motor PGM511 Series fixed displacement gear motor offers high performance and high power density due to its aluminum construction.
The PGP051 fixed displacement commercial oil gear pumps offer high performance and high endurance due to their cast iron construction.
Designed for closed-circuit applications, C Series Variable Displacement Axial Piston Pumps boost reliability and uptime. They feature a rugged design, wide range of controls and proven protection from pressure overloads for increased performance
Our customizable portfolio of anti-vibration mounts and bushings provide simple, reliable and cost-effective solutions to isolate vibration and shock, accommodate motion and decrease noise.
Our elastomeric flexible couplings prolong driveline component life because they reduce the magnitude of imposed loads, attenuate vibration in multiple planes, accommodate misalignments in multiple planes, and act as barriers impeding noise created by meshing gears, engaging clutches, etc.