Sprayer Wheels
Browse through our products for specification on the wheels of a sprayer. Entries include technical specifications, support materials and where to buy details.
Piston accumulators are used when fluid energy storage, hydraulic shock absorption, auxiliary power, or supplemental pump flow is required. Customizable by size and pressure they can be designed to fit your needs.
CTIS provides independent wheel-end control ensuring fail-safe operation in the event of damage to the vehicle or wheel end. 
PTFE 919 hose, for central tire inflation applications, features a high abrasion stainless steel braid that works well in very wet applications. PTFE hose is light weight, has a small bend radius and is shipped in extremely small packaging.
Our 510D hose, for central tire inflation applications, features a light weight, corrosion resistance, a small bend radius and extremely small packaging, making it ideal for tire inflation applications.
The PTC D.O.T. composite push-to-connect fittings are a composite air brake fitting that meets SAE and D.O.T. specifications.
The GS60 is a digital output, non-contact, ferrous sensor and has a wide voltage supply range for mobile hydraulic applications.
The True Ground Speed Sensor (TGSS) belongs to the family of accessories provided to complement electronic control systems which determines true ground speed using Doppler beam technology and reports the information using a frequency signal.
Viking Xtreme is an extreme condition mobile rated valve. It is a solenoid air piloted & air piloted valve with bar manifold options and mobile rated coils. Salt spray & vibration resistant. Temp -40F to 140F, pressure Vac. to 232 PSIG. Port sizes: 1/8 to 1/2.
These rotary position sensors are Hall Effect devices with an output voltage dependent upon the angular position of the sensor.
The GVM electric motor offers more torque in a smaller, lighter package resulting in reduced spend for your bill of materials.
Providing a motor control solution for battery systems up to 650V, GVI range aims to provide the highest efficiency in combination with the Parker GVM range of PMAC mobile motors.
The V14 hydraulic motor series is designed for both open and closed circuit transmissions with focus on high performance machines. Sizes from 110-160cc.
Designed for closed-circuit applications, C Series Variable Displacement Axial Piston Pumps boost reliability and uptime. They feature a rugged design, wide range of controls and proven protection from pressure overloads for increased performance