New Parker Subsea Small Bore Valves

Meeting the Demands of Deep Offshore Oil and Gas Exploration
Deeper water, greater distances from shore, and higher reservoir temperatures and pressures - The NEW NORMAL in Oil and gas exploration.

Parker's new subsea valves have the ability to withstand long-term corrosion effects from high salt content sea water and perform in extreme temperature and pressure conditions, making them ideal for regions such as offshore Brazil, Gulf of Mexico, North Sea, West Africa and Asia. 

These valves are available in a range of corrosion resistant alloys and a wide range of connections including cone-and-thread, buttweld and NPT. Supplied with a handle or a paddle, the valves are designed to facilitate operation either manually or by a Remotely Operated Vehicle (ROV) as an option.   

The valves have been designed to meet or exceed the rigorous qualification test requirements of API6A/17D PSL 3/3G.


ARRANGE A CALL BACK
Complete the form and one of our product specialists will call you to go through the challenges you are facing and discuss the applications for subsea valves.
By email, post and text. I will be able to unsubscribe at any time.
http://www.parker.com/privacy-policy

BALL VALVES
2-WAY, SOFT SEAT
  • Two-piece, floating ball style, side-entry construction
  • Bi-directional liquid flow
  • PEEK seats offer excellent resistance to chemicals, heat, and wear/abrasion
  • Low friction, pressure assisted PTFE shaft seal increases cycle life and reduces operating torque
  • Additional seals engineered to prevent water and silt ingress to any threaded or rotating parts
  • Designed to accept multiple types of tube and pipe end connections
  • Available in a variety of corrosion-resistant materials
NEEDLE VALVES
NON-RISING, NON-ROTATING STEM
  • Three-piece, bolted bonnet construction
  • Uni-directional flow
  • Metal-to-Metal seating achieves bubble-tight shut-off, longer stem/seat life and greater durability for repeated on/off cycles
  • Double O-ring stem seal prevents sea water and silt ingress to any threaded or rotating parts
  • Low friction, pressure assisted PTFE/PEEK shaft seal increases cycle life and reduces operating torque.
  • Non-rising, non-rotating stem protects against stem galling and seat damage

LEARN MORE ABOUT PARKER

SUBSEA EXPERIENCE

Parker has been at the forefront of research and development in instrumentation small subsea bore valves for decades, originally with its range of Autoclave Engineers portfolio, our valves continue to be specified by owner / operators around the world.
PHASTITE® TUBE FITTINGS FOR SUBSEA

Parker's Phastite® permanent compression fittings offer an extremely quick, easy and simple way of permanently connecting tube. It's innovative design concept eliminates the costly requirement of welding and combines quick installation with a signal assembly process.
GLOBAL DISTRIBUTION NETWORK

Parker Hannifin's global distribution network is unmatched in the industry. With over 13,000 locations around the world, our distributors help Parker better serve customers with local partners using local languages.


Parker Hannifin Manufacturing Ltd
Instrumentation Products Division Europe
Pottington Business Park
Barnstaple EX31 1NP
United Kingdom
Tel: 0044 (0) 1271 313131
Parker Hannifin Manufacturing
Instrumentation Products Division Europe
Whitemill Industrial Estate
Wexford
Republic of Ireland
Tel: 00353 (0) 53 9141 566
Parker Hannifin Manufacturing
Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805
USA
Tel: 001 256 885 3800
Parker Hannifin Manufacturing
Instrumentation Products Division
16101 Vallen Drive
Houston, TX 77041
USA
Tel: 001 713 466 0056
© Parker Hannifin Corp 2020