Introducing
THERM-A-GAPTM GEL 37
Next generation of dispensable thermal interface materials.
Designed for cost effective, repeatable dispensing, helping to replace labor intensive thermal gap filler pad installation. THERM-A-GAP GEL 37 is a single component, pre-cured thermal interface material which eliminates mixing and curing time.
Make the switch from thermal gap pads to a cost effective automated or semi-automated installation of thermal interface materials.
Discover THERM-A-GAP GEL 37 Benefits

2x throughput than THERM-A-GAP GEL 30
2x throughput than THERM-A-GAP GEL 30
Lower installation costs
Lower installation costs
Consistent, repeatable dispensing
Consistent, repeatable dispensing
Vibrant blue color is easy to see by vision systems​
Vibrant blue color is easy to see by vision systems​
Why THERM-A-GAP GELs?
THERM-A-GAP GELs are highly conformable, pre-cured, single-component thermal dispensable compounds. Their cross-linked gel structure provides superior long term thermal stability and reliable performance.
Compared to THERM-A-GAP GEL 30
THERM-A-GAP GEL 37
3.7 ​W/m-K Thermal Conductivity (W/m-K)​
30 g/min​ Flow Rate
0.004 in (0.10 mm) ​
Min. Bond-Line Thickness 
Blue
THERM-A-GAP GEL 30
3.5 W/m-K​ Thermal Conductivity
20 g/min Flow Rate​
0.004 in (0.10 mm) 
​Min. Bond-Line Thickness​​
Pink​
Where should we send your sample request?

Please enter your information below.

Shipping Acount Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
LET'S DISCUSS YOUR APPLICATION. CONTACT US NOW.
Sign up for the Parker Chomerics monthly newsletter and keep up to date on everything Chomerics.

By signing up, you'll be the first to know:

  • New product releases 
  • Updated support documentation and articles
  • Existing product notifications
  • The latest white papers, videos, and much more!
Parker Hannifin Chomerics Division
77 Dragon Ct., Woburn, MA 01801
781-935-4850