GAP FILLER, GAP PAD and SIL PAD Alternatives

GAP FILLER, GAP PAD and SIL PAD Alternative Cross To Materials

Thermal interface materials are designed for effective and reliable electronics cooling in a variety of applications.


Discover below Parker Chomerics product alternatives for thermal gap fillers.

The product name and its closest corresponding thermal gap filler or thermal gap pad are shown in the Parker Chomerics product family that may work in your application. You will be able to click directly onto the product, which will bring up the Parker Chomerics website; giving you more detailed product information and the ability to request a product quote or sample.

Our application and sales engineers are standing by to answer your questions about qualifying our alternatives in your application. Please reach out to us, we look forward to helping you.
GAP FILLER TGF Thermal Alternative

GAP FILLER TGF Thermal Alternative Cross To

Product Available Parker Chomerics Alternative
GAP FILLER TGF 1000 THERM-A-FORM T646
GAP FILLER TGF 1000SR THERM-A-FORM T646
GAP FILLER TGF 1450 THERM-A-FORM T647 or THERM-A-FORM T642
GAP FILLER TGF 1500 THERM-A-FORM T647 or THERM-A-FORM T642
GAP FILLER TGF 1500G THERM-A-FORM T647 or THERM-A-FORM T642
GAP FILLER TGF 1900 THERM-A-FORM T647
GAP FILLER TGF 2000 THERM-A-FORM T647
GAP FILLER TGF 3600 THERM-A-FORM CIP 35
GAP FILLER TGF 4000 THERM-A-FORM CIP 35
GAP FILLER TGF 900SR THERM-A-FORM T646
GAP FILLER TGF Thermal Alternative Cross To
Thermal gap filler and gap filling adhesives such as Parker Chomerics THERM-A-FORM™ two-part liquid gap filling systems are thermally conductive silicone elastomer products.

These thermal products are dispensable form-in-place compounds designed for heat transfer without excessive compressive force in electronics cooling applications. Cures in place once dispensed and ideal for gap filling, potting, sealing and encapsulating.

GAP PAD TGP Thermal Alternative Cross To

Product Available Parker Chomerics Alternative
GAP PAD TGP 1000HD THERM-A-GAP HCS10 or THERM-A-GAP PAD 30
GAP PAD TGP 1300 THERM-A-GAP PAD 30
GAP PAD TGP 1300U THERM-A-GAP PAD 30
GAP PAD TGP 2000 THERM-A-GAP PAD 30
GAP PAD TGP 2400 THERM-A-GAP PAD 30
GAP PAD TGP 3000 THERM-A-GAP PAD 30
GAP PAD TGP 5000 THERM-A-GAP PAD 60
GAP PAD TGP A2000 THERM-A-GAP 569
GAP PAD TGP A2600 THERM-A-GAP PAD 30
GAP PAD TGP HC1000 THERM-A-GAP HCS10
GAP PAD TGP HC5000 THERM-A-GAP PAD 60
GAP PAD TGP Thermal Alternative Cross To
GAP PAD TGP alternatives include THERM-A-GAP gap filler pads from Parker Chomerics.

THERM-A-GAP gap filler pads are thermally conductive silicone and non-silicone elastomers for applications where heat must be conducted over a large and variant gap between a semiconductor component and a heat dissipating surface.

SIL PAD TSP Thermal Dielectric Alternative Cross To

Product Available Parker Chomerics Alternative
SIL PAD TSP 1100ST CHO-THERM T441-13
SIL PAD TSP 1800 CHO-THERM T500 or CHO-THERM 1671
SIL PAD TSP 1800ST CHO-THERM T500
SIL PAD TSP A2000 CHO-THERM 1678
SIL PAD TSP A3000 CHO-THERM 1671
As a recommended replacement for SIL PAD thermal materials, CHO-THERM® Thermal Insulator Pads are designed for use as alternatives to greased mica insulators between discrete power devices and heat sinks. These alternatives to SIL PAD products are offered as dry pads, or with an optional acrylic adhesive (PSA) layer for attachment.

LET'S DISCUSS YOUR APPLICATION. CONTACT US NOW.

Sign up for the Parker Chomerics monthly newsletter and keep up to date on everything Chomerics.

By signing up, you'll be the first to know:

  • New product releases 
  • Updated support documentation and articles
  • Existing product notifications
  • The latest white papers, videos, and much more!
Parker Hannifin Chomerics Division
77 Dragon Ct., Woburn, MA 01801
781-935-4850