Why choose a serial architecture?
A serial cooling architecture reduces leak points, pipe work, complexity of flow control (allows for low number of connectors), increased flow restrictions, needs a powerful water glycol pump)
Which technical parameters fit to serial cooling circle architecture?
When your application's ambient temperature is approx. 10°C from the recommended max. Water glycol inlet temperature for motor and inverter (Use of serial architecture for GVM / GVI only with Parker agreement)
What excludes a serial cooling circle architecture?
When the inverter's outlet temperature is higher than the recommended motor's inlet temperature.