With BHA® TotalPleat™ dust doesn't get trapped as it often does with the OEM filter pack. TotalPleat is better able to keep the flow passages free of dust accumulation and operate at a low pressure drop, giving a longer useful filter life as reported by customers.
The key to the outstanding performance of BHA® TotalPleat™ is the Advanced Airflow Technology.
With Advanced Airflow Technology the TotalPleat™ filter face is 92% open to airflow
TotalPleat's airflow passages are 50% more open allowing for better cleaning, passages are kept clear of dust accumulation
22% lower air velocity into and out of the filter saves energy
After use the TotalPleat pleatpack remains rigid and does not get lodged in tubesheet hole
Totalpleat™ delivers long filter life, operating at low pressure drop, and providing meaningful energy savings. Learn more about the engineering behind this filter.
Download the white paper today!
Download the White Paper
Complete the form below for a link to download the white paper. We'll also email it to you.