FFKM O-Rings Provide Stable, High Performance Sealing in Critical Environments
FFKM O-rings offer the highest operating temperature range, the most comprehensive chemical compatibility, and the lowest off-gassing and extractable levels of any rubber material available on the market. Parker's proprietary FFKM formulas are also known as the ULTRA FFKM product line. These innovative seal materials deliver an extreme performance spectrum that make them ideal for use in critical applications like jet engines, semiconductor chip manufacturing, and chemical processing equipment.
ULTRA™ FFKM O-Ring Advantages :
- Ultra-high temperature resistance (up to 320°C/608°F)
- Broad chemical resistance
- Excellent compression set resistance
- Economical choice for improved predictability of maintenance intervals
- Ultra-High Purity (UHP) manufacturing systems
- In-house tooling capabilities
- Standard lead times
- Local stocking distributor network