FEATURES AND BENEFITS
Integrated Valve
A shut-off valve has been integrated into each housing. 

Eliminates Weight
Inlet and outlet pipes, and heavy fitting connections have been eliminated entirely from manifold assemblies. 
Larger Port Size
1-5/16” inch ports. (2) inlets
and (2) outlets. 

Less Restriction
Larger ports decrease restriction for the assembly. Multiple  inlets and outlets make the new assemblies easy to configure for any installation.
Dual Inlet/Outlet Ports
Multiple ports make installations easy to configure. 

Installation Convenience
Dual inlets and outlets make the new assemblies easy to configure for any installation.
Redesigned Conical Baffle
New turbine separator design.  


Improved Separation
The new conical baffle is designed to optimize the separation of free water found in fuels.
Integrated Gauge Port
Front access 1/4" NPT gauge port. 


Easy Access
Integrated gauge port provides easy to access location to install gauge
for filter life monitoring. 
Mounting Bracket
Includes light weight mounting bracket. 

Less Weight
The new bracket is designed for use with the V series assemblies, singles, doubles, or triples.
Top Load Filter
MA drop-in filter with easy to use bail handles when servicing. 

Quick Service
The drop-in filter makes service fast and easy.
Bowl and Drain
Signature large clear bowl with
self-venting drain.  

Quick Inspection
The large bowl and quick turn drain are designed for at-a-glance inspections and speedy service.

If you would like more details, please enter your contact information below.

www.parker.com/emoe      800.344.3286       racor@parker.com